Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/79-3007 SMA Male (Plug) Connector For RG405 Cable, Solder

SKU: M39012/79-3007
Pricing
QUANTITYPRICE
1-24$17.40
25-49$16.53
50-99$15.66
100-249$14.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 101
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
M39012/79-3007
Datasheet
M39012/79-3007
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG405
Description

M39012/79-3007 SMA Male (Plug) Connector For RG405 Cable, Solder

M39012/79-3007 SMA male coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with gold plating. Our M39012/79-3007 SMA connector uses beryllium copper contact and a gold plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.