Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector for RG405, FM-SR086ALTN, FM-SR086CUTN Cable, Solder

SKU: FMCN1413
Pricing
QUANTITYPRICE
1-24$13.59
25-49$12.91
50-99$12.23
100-249$11.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 206
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2FM-SR086ALTN
Interface Type 3FM-SR086CUTN
Description

SMA Male (Plug) Connector for RG405, FM-SR086ALTN, FM-SR086CUTN Cable, Solder

FMCN1413 SMA male coaxial connector from Fairview Microwave has an interface type of RG405, FM-SR086ALTN, FM-SR086CUTN and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave SMA coaxial connector has a brass body with gold over nickel plating. Our FMCN1413 SMA connector uses brass contact and a gold over nickel plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG405 / FM-SR086ALTN / FM-SR086CUTN connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.