Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male to Smooth Bore SMP Male Bulkhead Cable SS405 Coax

SKU: FMC0233086
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC0233085
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberHF086
RF Cable TypeSS405
RF Cable Impedance50
Description

SMA Male to Smooth Bore SMP Male Bulkhead Cable SS405 Coax

RF cable assembly part number FMC0233086 SMA male to smooth bore SMP male bulkhead cable SS405 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA male to smooth bore SMP male bulkhead cable SS405 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a SMP cable connection on the other end. Our SMA cable assembly has a male gender on end one and male on end two. SMA cable FMC0233086 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to SMP male cable assembly FMC0233086 is built with HF-086 coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm SMP cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to SMP male bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0233086 can also be used as a SMP male to SMA male cable because the assembly operates in both directions.

SMA male to SMP male bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to SMP cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.