Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

SMA Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL, SPF-250, SPO-250, 1/4" Superflexible, FM-1/4SFHC

SKU: TC-250-SM-RA-LP
Pricing
QUANTITYPRICE
1-24$13.49
25-49$12.95
50-99$12.55
100-249$12.28
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
TC-250-SM-RA-LP
Datasheet
TC-250-SM-RA-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Interface Type 2SPF-250
Interface Type 3SPO-250
Interface Type 41/4" Superflexible
Interface Type 5FM-1/4SFHC
Description

SMA Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL, SPF-250, SPO-250, 1/4" Superflexible, FM-1/4SFHC

TC-250-SM-RA-LP RA SMA male coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL, SPF-250, SPO-250, 1/4" Superflexible, FM-1/4SFHC and a 50 Ohm impedance. This SMA male connector utilizes a solder/solder attachment for the contact. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle SMA male coaxial RF connector has a PTFE dielectric and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a brass body with tri-metal plating. This SMA male right angle coaxial RF connector is RoHS compliant, You can find this SMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male SMA connector purchases will ship the same day. Our SMA right angle male SPP-250-LLPL / SPF-250 / SPO-250 / 1/4" Superflexible / FM-1/4SFHC connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable assemblies that will ship quickly from our location.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov