Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Threaded Connector For 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Clamp/Solder

SKU: SC7081
Pricing
QUANTITYPRICE
1-24$39.59
25-49$37.61
50-99$35.63
100-249$34.05
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 213
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodThreaded
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 10.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

SMA Male (Plug) Threaded Connector For 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Clamp/Solder

SC7081 SMA male threaded coaxial connector from Fairview Microwave has an interface type of 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This SMA male threaded connector uses shield attachment of clamp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

SMA male threaded coaxial RF connector has a teflon dielectric type and a VSWR of 1.35:1. This Fairview Microwave SMA coaxial connector has a steel body with passivated plating. Our SC7081 SMA connector uses passivated plating material. This SMA male threaded coaxial RF connector is RoHS compliant, you can find this SMA male threaded coaxial connector datasheet specifications above.

Fairview Microwave male SMA threaded connector purchases will ship the same day. Our threaded SMA male 0.100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.