SMA Male Connector Slotted Contact Terminal Field Replaceable Attachment 4 Hole Flange
SKU: SC7655
Search for alternative
Cables.
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Termination Type | Terminal |
Interface Type 1 | Slotted Contact |
Description
SMA Male Connector Slotted Contact Terminal Field Replaceable Attachment 4 Hole Flange
SC7655 SMA male 4 hole flange terminal connector from Fairview Microwave has an interface type of slotted contact and a 50 Ohm impedance. This SMA male 4 hole flange connector uses shield attachment of attachment for the contact. Our male SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
SMA male 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA terminal connector has a stainless steel body with gold plating. Our SC7655 SMA connector uses beryllium copper contact and a gold plating material. This SMA male 4 hole flange terminal RF connector is RoHS compliant, you can find this SMA male 4 hole flange terminal connector datasheet specifications above.
Fairview Microwave male SMA 4 hole flange connector purchases will ship the same day. Our 4 hole flange SMA male slotted contact connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.