Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) PCB Connector Vertical Launch, Removable Microstrip Launch, Clamp

SKU: FMCN1486
Pricing
QUANTITYPRICE
1-24$18.05
25-49$17.15
50-99$16.25
100-249$15.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1486
Datasheet
FMCN1486
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Termination TypePCB
Interface Type 1Vertical Launch
Description

SMA Male (Plug) PCB Connector Vertical Launch, Removable Microstrip Launch, Clamp

FMCN1486 SMA male PCB connector from Fairview Microwave has an interface type of vertical launch and a 50 Ohm impedance. This SMA male connector uses shield attachment of clamp attachment for the contact. Our male SMA PCB connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.

SMA male PCB RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA PCB connector has a passivated stainless steel body. Our FMCN1486 SMA connector uses brass contact. This SMA male PCB RF connector is RoHS and removable microstrIP launch compliant, you can find this SMA male PCB removable microstrIP launch connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male vertical launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.