To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Mixer from 800 MHz to 4.2 GHz with an IF Range from DC to 800 MHz and LO Power of +13 dBm

SKU: FMMX1024
Pricing
QUANTITYPRICE
1-9$409.99
10-24$393.59
25-99$377.19
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Connector SeriesSMA
RF Connector GenderFemale
LO Connector SeriesSMA
LO Connector GenderFemale
IF Connector SeriesSMA
IF Connector GenderFemale
RF Minimum Frequency800 MHz
RF Maximum Frequency4.2 GHz
LO Minimum Frequency800 MHz
LO Maximum Frequency4.2 GHz
IF Minimum FrequencyDC
IF Maximum Frequency800 MHz
Description

SMA Mixer from 800 MHz to 4.2 GHz with an IF Range from DC to 800 MHz and LO Power of +13 dBm

RF mixer part number FMMX1024 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is double balanced. This coaxial RF double balanced mixer design is built with SMA connectors that are female gender. This SMA mixer is manufactured with a impedance and has a RF to LO isolation of 17 dB.

Fairview Microwave radio frequency double balanced mixer was designed for a RF frequency range of 800 MHz for the minimum and 4.2 GHz for the maximum. Double balanced mixer part number FMMX1024 has a LO frequency range minimum of 800 MHz and a LO Frequency maximum of 4.2 GHz. This double balanced frequency mixer has an IF frequency minimum of DC and 800 MHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its double balanced mixer PDF specifications datasheet above.

This is where to buy a connectorized RF double balanced mixer with SMA connectors operating from 800 MHz to 4.2 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.