Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power SMA SP12T PIN Diode Switch Absorptive From 100 MHz to 20 GHz Rated at +27 dBm

SKU: FMSW2034
Pricing
QUANTITYPRICE
1-4$5,000.00
5-9$4,800.00
10-24$4,600.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency20 GHz
Impedance50 Ohm
Maximum Input Power0.5 Watts
Maximum Input VSWR2:1
Maximum Insertion Loss6 dB
Minimum Isolation65 dB
Description

High Power SMA SP12T PIN Diode Switch Absorptive From 100 MHz to 20 GHz Rated at +27 dBm

PIN diode RF switch part number FMSW2034 from Fairview Microwave is one of a huge selection of coaxial switch products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. Our PIN diode RF switch is manufactured in a SP12T design (single pole twelve throw) with SMA ports. Our coaxial SP12T PIN diode switch is rated for a maximum frequency of 20 GHz and a maximum power of 0.5 Watt.

PIN diode single pole twelve throw RF switch FMSW2034 from Fairview Microwave is rated for an insertion loss maximum of 6 dB and a minimum isolation of 65 dB. Additional SP12T PIN diode RF switch specs for this can be found on its radio frequency SP12T PIN diode switch PDF specifications datasheet above.

Fairview Microwave is where to buy a RF PIN diode switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other coaxial radio frequency PIN diode single pole twelve throw switch products that will ship the same day. RF / microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.