To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Reflective SPDT GaN High Power PIN Diode Switch from DC to 18 GHz Rated at 10 Watts 50ns Speed

SKU: FMSW1102
Pricing
QUANTITYPRICE
1-4$2,970.00
5-9$2,851.20
10-24$2,732.40
25-99$2,613.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW1102
Datasheet
FMSW1102
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch Configuration (SPDT, Transfer, SP4T, etc.)SPDT
Switch DesignReflective
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power10 Watts
Maximum Input VSWR2:1
Maximum Insertion Loss2.3 dB
Minimum Isolation23 dB
Switch Design (GaN, etc.)GaN
Description

SMA Reflective SPDT GaN High Power PIN Diode Switch from DC to 18 GHz Rated at 10 Watts 50ns Speed

PIN diode RF switch part number FMSW1102 from Fairview Microwave is one of a huge selection of coaxial switch products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. Our PIN diode RF switch is manufactured in a SPDT design (single pole double throw) with SMA ports. Our coaxial SPDT PIN diode switch is rated for a maximum frequency of 18 GHz and a maximum power of 10 Watts.

PIN diode single pole double throw RF switch FMSW1102 from Fairview Microwave is rated for an insertion loss maximum of 2.3 dB and a minimum isolation of 23 dB. Additional SPDT PIN diode RF switch specs for this can be found on its radio frequency SPDT PIN diode switch PDF specifications datasheet above.

Fairview Microwave is where to buy a RF PIN diode switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other coaxial radio frequency PIN diode single pole double throw switch products that will ship the same day. RF / microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.