Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity SMA F/M In/Out Bulkhead Coaxial RF Surge Protector, DC - 5.8GHz, 60 V Max., 10kA, Gas Discharge Tube

SKU: FMSP1069
Pricing
QUANTITYPRICE
1-24$48.19
25-49$45.78
50-99$43.37
100-249$41.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderMale
Minimum FrequencyDC
Maximum Frequency5.8 GHz
DirectionBidirectional
Connector-In PolarityReverse Polarity
Description

Reverse Polarity SMA F/M In/Out Bulkhead Coaxial RF Surge Protector, DC - 5.8GHz, 60 V Max., 10kA, Gas Discharge Tube

Fairview Microwave FMSP1069 coaxial RF surge protector (sometimes called a surge suppressor or lightning arrestor) is in-stock and will ship same day of business as it is purchased. The coax radio frequency bulkhead mount / suppressor protects against EMP (electromagnetic pulse) power surge that are typically created by lightning and can be from certain electrical disturbances. reverse polarity SMA F/M in/out bulkhead coaxial RF surge protector, DC - 5.8GHz, 60 V max., 10kA, gas discharge tube is commonly installed in a RF system with components exposed to the outside, an antenna for example. This bidirectional coax lightning surge arrestor device with gas discharge tube is designed to pass the desired range of frequencies and protect the radio frequency equipment from surges.

FMSP1069 Standard coaxial RF surge protector has a SMA input rated 50 Ohm. The 50 Ohm SMA surge protector is a female input and the SMA output is male. Fairview Microwave SMA female / male surge suppressor is manufactured with gas discharge tube technology for protecting from surges. This gas discharge tube SMA F / M lightning surge arrestor has a DC to 5.8 GHz frequency range.

The bidirectional SMA Bulkhead lightning surge suppressor a DC to 5.8 GHz range. Our coaxial surge protecting device maximum voltage is 60 volts. RF surge protector specifications with CAD drawing and dimensions for this Standard Jack to Plug bidirectional SMA lightning surge suppressor are in the spec details PDF datasheet on this product page.

Fairview Microwave supplies a wide selection of bidirectional gas discharge tube bulkhead mount RF, microwave and mmWave components which has inventory available for same business day shipping. We will ship your FMSP1069 coax surge protector components from stock available at our facilities certified ISO 9001:2015 the same business day of the purchase. Our expert technical support and sales department are knowledgeable and will help you with all your reverse polarity SMA F/M in/out bulkhead coaxial RF surge protector, DC - 5.8GHz, 60 V max., 10kA, gas discharge tube requirements. Fairview Microwave is a great company where to locate and purchase bidirectional SMA Bulkhead Standard surge lightning protector components for your needs.