Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA to SMA to SMA T (Tee) Connector Adapters RF Coaxial

Fairview Microwave SMA to SMA to SMA T (Tee) adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to SubMiniature version A to SubMiniature version A T / Tee adapter series. SMA to SMA to SMA Tee (T) connector adapter products are regularly in stock. Our SMA T connector adapter (sometimes called SMA tee (SubMiniature version A)) series is manufactured with SMA – SMA – SMA for the connectors. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA SMA SMA T connector adapter 50 Ohm. SMA to SMA to SMA T adapter category includes 50 Ohm female or male to 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) to jack or plug gender. 6 GHz SMA SMA adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to SMA connector to SMA connector adapter category is a in-series design.

Our SMA T connector (SMA Tee adapter) series is manufactured with female or male– female or male– female or male ( F or M– F or M– F or M). VSWR for this SMA to SMA to SMA T/tee adapter category is 2.25:1. The Fairview Microwave website is where to find SMA to SMA to SMA Tee adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm to 50 Ohm variations. SMA SMA SMA T connector adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to SMA to SMA-T coaxial adapter product line.

SMA to SMA to SMA tee connector adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. SMA connector 2 contact plating material example is gold. SMA T adapter connector 3 contact plating material in this category can be gold. Choose Fairview Microwave first, not just because of our SMA to SMA to SMA T (Tee) connector adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.