Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA to 1.85mm (V) Adapters RF Coaxial

Fairview Microwave SMA to 1.85mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to V connector, V Type adapter series. SMA to 1.85mm adapter products are regularly in stock. This SMA 1.85mm adapter series can be reversed to become 1.85mm to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA 1.85mm adapter 27 Ohm or 50 Ohm. SMA to 1.85mm adapter category includes 27 Ohm or 50 Ohm female or male to 27 or 50 Ohm female or male (jack or plug to jack or plug) gender. 26.5 and 27 GHz SMA 1.85mm adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to 1.85mm connector adapter category is a between series design.

VSWR for this SMA to 1.85mm adapter category is 1.2:1. The Fairview Microwave website is where to find SMA to 1.85mm adapter RF coaxial between series designs within these 27 Ohm or 50 Ohm to 27 or 50 Ohm variations. SMA 1.85mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 27 Ohm or 50 Ohm SMA to 1.85mm coaxial adapter product line.

SMA to 1.85mm adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of 1.85mm (interface number 2) body material. 1.85mm connector 2 contact plating material example is gold, gold over nickel. 1.85mm to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to 1.85mm adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.