Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA to 2.92mm (K) Adapters RF Coaxial

Fairview Microwave SMA to 2.92mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to 2.9mm, K connector, K Type or SMK adapters series. SMA to 2.92mm interconnect products are regularly in stock in this category and include  RF/microwave coaxial components which are precision. Precision SMA to 2.92mm adapter series are specialized for those applications needing precise specifications.

This RF adapter series is called SMA to 2.92mm adaptors in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA 2.92mm interconnects. Our RF coaxial adapters category includes 50 Ohm female or male (jack or plug) gender. 26.5 and 27 GHz adapter frequency maximums are available in this product selection. Fairview Microwave coaxial SMA connector to 2.92mm (K) connector adapter category is a between series design.

VSWR for this SMA to 2.92mm adapters category is 1.2:1 or 1.35:1. The Fairview Microwave website is where to find coaxial RF adapter between series designs within these 50 Ohm precision variations. SMA 2.92mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to 2.92mm coaxial interconnect product line.

SMA to 2.92mm adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated coaxial options. Passivated stainless steel is an example of 2.92mm (interface number 2) body material. 2.92mm / Type K connector 2 contact plating material example is gold, gold over nickel.

2.92mm to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our coaxial SMA to 2.92mm adapters being in stock and shipping the same day. Also pick us first for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.