Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

SMA to 3.5mm NMD Adapters

SMA to 3.5mm NMD Adapters RF Coaxial

Fairview Microwave SMA to 3.5mm NMD adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to 3.5mm NMD adapter products are regularly in stock. RF components in this category include SMA to 3.5mm NMD adapters which are ruggedized. Ruggedized SMA to 3.5mm NMD adapter series are specialized for those applications. This SMA 3.5mm NMD adapter series can be reversed to become 3.5mm NMD to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA 3.5mm NMD adapter 50 Ohm. SMA to 3.5mm NMD adapter category includes 50 Ohm female to 50 Ohm female (jack to jack) gender. 27 GHz SMA 3.5mm NMD adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to 3.5mm NMD connector adapter category is a between series design.

VSWR for this SMA to 3.5mm NMD adapter category is 1.3:1. The Fairview Microwave website is where to find SMA to 3.5mm NMD adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm ruggedized variations. SMA 3.5mm NMD adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to 3.5mm NMD coaxial adapter product line.

Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. 3.5mm NMD connector 2 contact plating material example is gold. 3.5mm NMD to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to 3.5mm NMD adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.