Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

SMA to 4.3-10 Adapters

SMA to 4.3-10 Adapters RF Coaxial

Fairview Microwave SMA to 4.3-10 adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to 4.3-10 adapter products are regularly in stock. RF components in this category include SMA to 4.3-10 adapters which are low pim. Low pim SMA to 4.3-10 adapter series are specialized for those applications. This SMA 4.3-10 adapter series can be reversed to become 4.3-10 to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA 4.3-10 adapter 50 Ohm. SMA to 4.3-10 adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 6 GHz SMA 4.3-10 adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to 4.3-10 connector adapter category is a between series design.

VSWR for this SMA to 4.3-10 adapter category is 1.15:1. The Fairview Microwave website is where to find SMA to 4.3-10 adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm low pim variations. Low PIM SMA to 4.3-10 adapters have -160 passive intermodulation specifications. SMA 4.3-10 adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to 4.3-10 coaxial adapter product line.

SMA to 4.3-10 adapters for RF coaxial include brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is tri-metal. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of silver is available, contact us for any updated options. Brass is an example of 4.3-10 (interface number 2) body material. 4.3-10 connector 2 contact plating material example is silver. 4.3-10 to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to 4.3-10 adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.