Fairview Microwave SMA to BMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to OSP, Blind Mate connector type adapter series. SMA to BMA adapter products are regularly in stock. This SMA BMA adapter series can be reversed to become BMA to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA BMA adapter 50 Ohm. SMA to BMA adapter category includes 50 Ohm female, jack or plug to 50 Ohm female, jack, male or plug (jack, female or male to jack, female, plug or male) gender. 12 and 18 GHz SMA BMA adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to BMA connector adapter category is a between series design.
SMA to BMA to 2 hole flange or bulkhead adapter mount type is also available from Fairview Microwave. Our SMA 2 hole panel or bulkhead adapters with BMA second interface are stocked continually like our other parts. VSWR for this SMA to BMA adapter category is 1.15:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find 2 hole flange or bulkhead (slide on) SMA to BMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm 2 hole flange or bulkhead mount variations. SMA BMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to BMA coaxial adapter product line.
SMA to BMA adapters for RF coaxial include passivated stainless steel or stainless steel material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is passivated. Beryllium copper or brass is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. passivated stainless steel or stainless steel is an example of BMA (interface number 2) body material. BMA connector 2 contact plating material example is gold, gold over nickel. BMA to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to BMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.