SMA to BNC adapters in the RF coaxial series ship from our Fairview Microwave ISO registered facility same business day to local, domestic or international destinations. These RF components also are referred to as SubMiniature version A to Bayonet Neill–Concelman and in-stock on a continual basis to provide same-day shipping. SMA to BNC adapter products are regularly in stock for same day shipment. Our RF/microwave coaxial components in this category can also called SMA to BNC adaptors in some countries. Fairview Microwave is ready to provide answers to your questions about our adapters product line.
Fairview Microwave SMA to BNC adapters category includes female or male (jack or plug) gender with 4 and 8 GHz frequency maximums available. This is a RF coaxial between series design and includes 4 hole panel mount flange or bulkhead types. Our 4 hole panel mount flange or bulkhead adapters are stocked continually like our other parts and VSWR for this adapter category is 1.2:1 or 1.3:1.
Fairview Microwave SMA to BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on website product detail pages for download. These adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. SMA connector 1 body plating example for these products is nickel. Beryllium copper or brass is the adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example for interface number 2 body material and gold for BNC connector 2 contact plating material.
Fairview Microwave SMA BNC adapters coaxial RF series is constructed from superior materials and adheres to high standards of specifications. Choose us first, not just because we have been in business since 1992 and our adapters being in stock and shipping the business same day. Also choose Fairview Microwave for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.