Fairview Microwave SMA to GMS adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to GMS adapter products are regularly in stock. This SMA GMS adapter series can be reversed to become GMS to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA GMS adapter 50 Ohm. SMA to GMS adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 23 GHz SMA GMS adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to GMS connector adapter category is a between series design.
VSWR for this SMA to GMS adapter category is 1.25:1 or 1.3:1. The Fairview Microwave website is where to find SMA to GMS adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA GMS adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to GMS coaxial adapter product line.
SMA to GMS adapters for RF coaxial include passivated stainless steel or stainless steel material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is passivated. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. beryllium copper, passivated stainless steel or stainless steel is an example of GMS (interface number 2) body material. GMS connector 2 contact plating material example is gold, gold over nickel. GMS to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to GMS adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.