Fairview Microwave SMA to MCX adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to Micro Coaxial Connector adapter series. SMA to MCX adapter products are regularly in stock. This SMA MCX adapter series can be reversed to become MCX to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA MCX adapter 50 Ohm. SMA to MCX adapter category includes 50 Ohm female, jack or plug to 50 Ohm female, male or plug (jack, female or male to jack, plug or male) gender. 6 GHz SMA MCX adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to MCX connector adapter category is a between series design.
VSWR for this SMA to MCX adapter category is 1.2:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find SMA to MCX adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA MCX adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to MCX coaxial adapter product line.
SMA to MCX adapters for RF coaxial include beryllium copper or brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of MCX (interface number 2) body material. MCX connector 2 contact plating material example is gold. MCX to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to MCX adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.