Fairview Microwave SMA to MMBX adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to MMBX adapter products are regularly in stock. This adapter series can also be called adaptors in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA MMBX adapter. SMA to MMBX adapter category includes 50 Ohm female or male to 50 Ohm jack or plug (jack or plug to female or male) gender. 12.4 GHz SMA MMBX adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to MMBX connector adapter category is a between series design.
VSWR for this SMA to MMBX adapter category is 1.08:1 or 1.2:1. The Fairview Microwave website is where to find SMA to MMBX adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA MMBX adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to MMBX coaxial adapter product line.
SMA to MMBX adapters for RF coaxial include beryllium copper or brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. beryllium copper or brass is an example of MMBX (interface number 2) body material. MMBX connector 2 contact plating material example is gold. MMBX to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to MMBX adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.