Fairview Microwave SMA to MMCX adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to Micro-Miniature Coaxial Connector adapter series. SMA to MMCX adapter products are regularly in stock. This SMA MMCX adapter series can be reversed to become MMCX to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA MMCX adapter 50 Ohm. SMA to MMCX adapter category includes 50 Ohm jack or plug to 50 Ohm female or male (female or male to jack or plug) gender. 6 GHz SMA MMCX adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to MMCX connector adapter category is a between series design.
VSWR for this SMA to MMCX adapter category is 1.22:1 or 1.25:1. The Fairview Microwave website is where to find SMA to MMCX adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA MMCX adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to MMCX coaxial adapter product line.
SMA to MMCX adapters for RF coaxial include brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. MMCX connector 2 contact plating material example is gold. MMCX to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to MMCX adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.