Fairview Microwave SMA to QMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to quick lock adapter series. SMA to QMA adapter products are regularly in stock. This SMA QMA adapter series can be reversed to become QMA to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA QMA adapter 50 Ohm. SMA to QMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6 GHz SMA QMA adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to QMA connector adapter category is a between series design.
VSWR for this SMA to QMA adapter category is 1.15:1, 1.18:1 or 1.25:1. The Fairview Microwave website is where to find (snap on) SMA to QMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA QMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to QMA coaxial adapter product line.
SMA to QMA adapters for RF coaxial include brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is gold or tri-metal. Beryllium copper or brass is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of QMA (interface number 2) body material. QMA connector 2 contact plating material example is gold. QMA to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to QMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.