To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA to RA SMA Cables

SMA to RA SMA cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our SMA to RA SMA cables connector 2 series standard options include: SMA in right angle designs and with male, male genders. In stock SMA to right angle SMA cable assemblies are available using 0.086, FM086FLEX, FM141FLEX, FM-160FLEX, FM-F086, FM-F141, FM-SR086TB, FM-SR086TBJ, FM-SR141TB, FM-SR141TBJ, FM-SR405FL, HF086, LL142, LL160, LL335i, LMR-100A, LMR-195, LMR-200, LMR-240, M17/113-RG316, M17/119-RG174, M17/128-RG400, M17/28-RG058, M17/60-RG142, M17/84-RG223, RG-142, RG-174, RG316, RG-316, RG316-DS, RG-405, RG-58 and SPP-250-LLPL coax.

Fairview Microwave SMA to right angle SMA cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom SMA to right angle SMA cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom SMA to RA SMA cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.