Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA to SMA Adapters RF Coaxial

Fairview Microwave SMA to SMA adapters in RF coaxial designs ship from our facility same-day. These RF components are also referred to as SubMiniature version A to SubMiniature version A series. SMA to SMA adapters are regularly in stock to provide for shipping same day. RF components in this category include coaxial interconnects which are precision. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA SMA adapter.

SMA to SMA adapters category includes 50 Ohm female or male (jack or plug) gender. 12.4, 18, 26.5 and 27 GHz frequency maximums are available for these RF interconnects. Fairview Microwave radio frequency coaxial SMA connector 1 to SMA connector 2 adapter category is a between series or in-series design. We add new RF, microwave and mmWave components constantly, check back often for new products to meet your needs.

2 hole panel (flange) or bulkhead SMA to SMA adapter mount types are also available from Fairview Microwave. Our SMA 2 hole panel / flange or bulkhead mount coaxial selections are stocked continually like our other RF/microwave and millimeter wave parts. Hermetically sealed, isolated groun,d 2 hole flange or bulkhead adapters can be found on our website as well. VSWR for this SMA to SMA category is 1.15:1, 1.2:1, 1.23:1, 1.25:1, 1.28:1, 1.3:1, 1.35:1, 1.4:1 or 1.5:1.

The Fairview Microwave website is where to find RF coaxial 2 hole panel or bulkhead SMA to SMA adapters between series or in-series designs as well as hermetically sealed and isolated ground models. SMA to SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to SMA coaxial adapter product line.

SMA-SMA adapters for RF coaxial include beryllium copper, brass, passivated stainless steel or stainless steel material on interface 1 bodies. Adapter connector 1 body plating example for these products is gold, nickel or passivated. Beryllium copper or brass is the SMA interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options.

Brass, passivated stainless steel or stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over nickel, tri-metal. Choose Fairview Microwave first, not just for our radio frequency SMA to SMA adapters being in stock continually and shipping the same day. Also choose us first because our vast breadth and depth of RF, microwave and millimeter wave coaxial, waveguide and PCB (printed circuit board) components with high quality and expert support you need.