Fairview Microwave SMA to SSMA adapters RF coaxial ship from our facility same-day. This coaxial series can also be called a SMA SSMA adaptor in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our adapters and other RF, microwave and millimeter wave products. Our adapter category includes 50 Ohm female or (jack or plug) genders. 18 or 26.5 GHz frequency maximums are available and is a between series design.
SMA to SSMA adapters category VSWR is 1.35:1, 1.4:1 or 1.45:1. The Fairview Microwave website is where to find RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA SSMA adapter datasheet specifications PDF including CAD drawing and dimensions is located on Fairview Microwave product detail pages for downloading. Our facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like these.
RF adapters that are coaxial with SMA-SSMA design include passivated stainless steel material on interface 1 bodies. Beryllium copper is the interface 1 contact material used in the build. Connector 1 contact plating material is gold or gold over nickel. Connector 2 contact plating material example is gold, gold over nickel. Like our other adapter coaxial RF series, these are constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to SSMA adapters being in stock and shipping the same day. Also choose us for our vast breadth and depth of RF, microwave and mmWave components with the quality and expert support you need.