Fairview Microwave SMA to SSMB adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to adapter series. SMA to SSMB adapter products are regularly in stock. This SMA SSMB adapter series can be reversed to become SSMB to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA SSMB adapter 50 Ohm. SMA to SSMB adapter category includes 50 Ohm female or male to 50 Ohm jack or plug (jack or plug to female or male) gender. 12 GHz SMA SSMB adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to SSMB connector adapter category is a between series design.
VSWR for this SMA to SSMB adapter category is 1.25:1. The Fairview Microwave website is where to find SMA to SSMB adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMA SSMB adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to SSMB coaxial adapter product line.
SMA to SSMB adapters for RF coaxial include brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. SSMB connector 2 contact plating material example is gold. SSMB to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to SSMB adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.