SMB jack (female) connectors (also known as SubMiniature version B) ship from the Fairview Microwave ISO registered facility the same business day to local, domestic or global locations. Our SMB jack/female RF connectors are in-stock continually for quickest shipping to maintain our same-day commitment. Fairview Microwave is known as a leader in the industry and has been in business since 1992. These SMB jack connection products are available for printed circuit board (PCB) termination type. Expert RF/microwave and millimeter wave technical support and a knowledgeable sales staff are at Fairview Microwave to provide the answers to your printed circuit board SubMiniature version B jack / female connector and other product questions.
Fairview Microwave SMB jack connectors with PCB termination at 50 Ohm are offered with .067 inch end launch or thru hole interfaces and includes solder attachment. Our SMB PCB connector RF series with jack gender in .067 inch end launch or thru hole design, like our other radio frequency components, will ship the same-day. Bulkhead mount is available and 4 GHz max. frequency is for the whole category. Fairview Microwave 50 Ohm SMB jack (female) connector specifications, CAD drawings and RF info datasheet is available for download in PDF format and is found on the product pages.
Our SMB jack connector series is built with brass or stainless steel bodies. These high-quality Fairview Microwave SMB jack PCB connectors from Fairview Microwave have gold plating. Beryllium copper or brass contact material is used and are designed with gold contact plating. Being in business since 1992 and an established RF/microwave industry leader, Fairview Microwave should be your first source for SMB jack (female) connectors. Having the large in-stock inventory of RF. microwave and millimeter wave parts as well as having the expertise and support you need; we should be your first source for all radio frequency components.