Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB T Adapter Jack-Plug-Jack, Nickel Plated Brass Body, 1.3 VSWR

SKU: SM2010
Pricing
QUANTITYPRICE
1-24$5.00
25-49$4.75
50-99$4.50
100-249$4.30
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 848
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3SMB
Connector Gender 3Jack
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SMB T Adapter Jack-Plug-Jack, Nickel Plated Brass Body, 1.3 VSWR

SMB adapter SM2010 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMB to SMB adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMB adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

SMB to SMB adapter is constructed with jack gender on side 1 and plug on side 2. SM2010 SMB jack to SMB plug coaxial adapter from Fairview is a tee body style. This tee SMB adapter is also known as a SMB T connector.

Fairview jack SMB to plug SMB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee SMB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMB coaxial cables that ship quickly from our facility for all your RF adapter component needs.