Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug (Male) Push-On Connector For RG405 Cable, Solder

SKU: FMC01045
Pricing
QUANTITYPRICE
1-24$2.86
25-49$2.72
50-99$2.57
100-249$2.46
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 915
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG405
Description

SMB Plug (Male) Push-On Connector For RG405 Cable, Solder

FMC01045 SMB plug coaxial push-on connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMB plug connector uses shield attachment of solder/solder attachment for the contact. Our plug SMB coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

SMB plug coaxial push-on RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMB coaxial connector has a brass body with gold plating. Our FMC01045 SMB connector uses beryllium copper contact and a gold plating material. This SMB plug coaxial push-on RF connector is RoHS compliant, you can find this SMB plug coaxial push-on connector datasheet specifications above.

Fairview Microwave plug SMB connector purchases will ship the same day. Our SMB plug RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMB cable connector assemblies that will ship quickly from our location.