To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug to BNC Male Cable in 60 Inch Length Using RG223 Coax

SKU: FMCA2782-60
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$70.99
25-49$67.44
50-99$63.89
100-249$61.05
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
FMCA2782-60
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50
Length5 inches
Description

SMB Plug to BNC Male Cable in 60 Inch Length Using RG223 Coax

RF cable assembly part number FMCA2782-60 SMB plug to BNC male cable in 60 inch length using RG223 coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a SMB cable connection on one end and a BNC cable connection on the other end. Our SMB cable assembly has a plug plug on end one and male plug on end two. SMB cable FMCA2782-60 is built in a plug to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMB plug to BNC male cable assembly FMCA2782-60 is built with RG223 coax and it is a flexible coax design. Our SMB cable assembly is manufactured with 50 Ohm SMB to 50 Ohm BNC cable connectors and has a 50 Ohm impedance. RF specs for this SMB plug to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2782-60 can also be used in the other direction as a BNC male to SMB plug cable because the assembly operates in both directions.

SMB plug to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMB to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMB cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.