Fairview Microwave SMB to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version B to Bayonet Neill–Concelman adapter series. SMB to BNC adapter products are regularly in stock. This SMB BNC adapter series can be reversed to become BNC to SMB adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMB BNC adapter 50 Ohm or 75 Ohm. SMB to BNC adapter category includes 50 Ohm or 75 Ohm female, male or plug to 50 or 75 Ohm female, jack or male (jack, plug or male to jack, female or plug) gender. 4 GHz SMB BNC adapter frequency maximums are available. Fairview Microwave coaxial SMB connector to BNC connector adapter category is a between series design.
SMB to BNC to bulkhead adapter mount type is also available from Fairview Microwave. Our SMB bulkhead adapters with BNC second interface are stocked continually like our other parts. VSWR for this SMB to BNC adapter category is 1.2:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find bulkhead (push on) SMB to BNC adapter RF coaxial between series designs within these 50 Ohm or 75 Ohm to 50 or 75 Ohm bulkhead mount variations. SMB BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm or 75 Ohm SMB to BNC coaxial adapter product line.
SMB to BNC adapters for RF coaxial include brass material on interface 1 bodies. SMB adapter connector 1 body plating example for these products is nickel. Beryllium copper is the SMB adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMB connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold, gold over nickel. BNC to SMB adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMB to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.