Fairview Microwave SMB to SMB adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version B to SubMiniature version B adapter series. SMB to SMB adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMB SMB adapter 50 Ohm. SMB to SMB adapter category includes 50 Ohm jack or plug to 50 Ohm jack or plug (female or male to female or male) gender. 4 GHz SMB SMB adapter frequency maximums are available. Fairview Microwave coaxial SMB connector to SMB connector adapter category is a in-series design.
VSWR for this SMB to SMB adapter category is 1.2:1 or 1.3:1. The Fairview Microwave website is where to find SMB to SMB adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. SMB SMB adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMB to SMB coaxial adapter product line.
SMB to SMB adapters for RF coaxial include brass material on interface 1 bodies. SMB adapter connector 1 body plating example for these products is gold or nickel. Beryllium copper or brass is the SMB adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMB connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMB (interface number 2) body material. SMB connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our SMB to SMB adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.