To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack (Female) Connectors for RF

SMC connectors also be known as SubMiniature version C in jack (female) gender 50 Ohm or 75 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm or 75 Ohm SMC jack (female) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our female (jack) SMC (SubMiniature version C) RF connectors. SMC jack (female) connector are available for coax, pcb or terminal termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, printed circuit board or terminal 50 Ohm or 75 Ohm SMC jack / female connector questions.

Fairview Microwave jack (Jk) / female (F) SMC connectors with coax, pcb or terminal termination at 50 Ohm or 75 Ohm offer .062 inch end launch, rg174, rg179, rg405, solder cup, surface mount or thru hole interfaces. Our SMC female to coaxial, printed circuit board or terminal jack (Jk) connection series includes clamp/solder, crimp/solder or solder attachments. SMC jack (female) connector interconnects for building coax cables interface with rg174, rg179 or rg405. Fairview Microwave SMC pcb connectors with jack gender include .062 inch end launch, surface mount or thru hole design. Connectors for RF terminal applications in female (jack) SMC are solder cup interface. 50 Ohm or 75 Ohm SMC (SubMiniature version C) coax, pcb or terminal connectors with jack (female) gender, like our others, ship same-day.

Jack (Jk) SMC 4 hole flange or bulkhead mount connectors are available. Our product category includes Jk SMC 4 hole panel or bulkhead mount connector types with 1, 10, 2, 3 and 6 GHz frequency maximum. Fairview Microwave SMC (SubMiniature version C) jack (female) connector in 50 Ohm or 75 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. SMC jack (female) connector series from Fairview are part of a growing inventory of new RF components.

Our RF 4 hole flange or bulkhead SMCJk (SMC jack) connector series is built with brass body. High-quality SMC jack coaxial, printed circuit board or terminal connectors from Fairview Microwave have plating of gold, gold over nickel or nickel. Brass contact material is used for these well designed Fairview Microwave 4 hole flange or bulkhead SMC jack RF interconnects. Our SMC female (F) connector series is designed with gold, gold over nickel contact plating. SMC connectors in jack (female) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm or 75 Ohm SMC (SubMiniature version C) jack connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for SMC jack (female / F) connectors, we should be your first choice for all RF components.