Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack to SMC Jack Bulkhead Adapter, Nickel Plated Brass Body, 1.2 VSWR

SKU: SM2014
Pricing
QUANTITYPRICE
1-24$13.22
25-49$12.56
50-99$11.90
100-249$11.37
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM2014
Datasheet
SM2014
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max10 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2Bulkhead
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SMC Jack to SMC Jack Bulkhead Adapter, Nickel Plated Brass Body, 1.2 VSWR

SMC adapter SM2014 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMC to SMC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SMC to SMC adapter is constructed with jack gender on side 1 and jack on side 2. SM2014 SMC jack to SMC jack coaxial adapter from Fairview is a straight body style. This straight SMC connector adapter is an in-line RF adapter design.

Fairview jack SMC to jack SMC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMC coaxial cables that ship quickly from our facility for all your RF adapter component needs.