Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 75 Ohm SMC Jack (Female) PCB Connector Thru Hole, .200 inch x .067 inch Hole Spacing, Solder

SKU: FMCN1556
Pricing
QUANTITYPRICE
1-24$9.62
25-49$9.14
50-99$8.66
100-249$8.27
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 21
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle 75 Ohm SMC Jack (Female) PCB Connector Thru Hole, .200 inch x .067 inch Hole Spacing, Solder

FMCN1556 RA SMC jack PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This SMC jack connector uses shield attachment of solder attachment for the contact. Our jack SMC right angle PCB connector provides a minimum frequency of Error and a maximum frequency of Error.

Right angle SMC jack PCB RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMC PCB connector has a brass body with nickel plating. Our FMCN1556 SMC RA connector uses nickel plating material. This SMC jack right angle PCB RF connector is RoHS compliant, you can find this SMC jack right angle PCB connector datasheet specifications above.

Fairview Microwave RA jack SMC connector purchases will ship the same day. Our SMC right angle jack thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.