To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Plug (Male) Connector for RG174, RG316, RG188, LMR-100, .100 inch Cable, Clamp/Solder

SKU: FMCN1557
Pricing
QUANTITYPRICE
1-24$2.00
25-49$1.90
50-99$1.80
100-249$1.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 97
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Interface Type 5.100 inch
Description

SMC Plug (Male) Connector for RG174, RG316, RG188, LMR-100, .100 inch Cable, Clamp/Solder

FMCN1557 SMC plug coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, LMR-100, .100 inch and a 50 Ohm impedance. This SMC plug connector uses shield attachment of clamp/solder attachment for the contact. Our plug SMC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SMC plug coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMC coaxial connector has a brass body with nickel plating. Our FMCN1557 SMC connector uses beryllium copper contact and a nickel plating material. This SMC plug coaxial RF connector is RoHS compliant, you can find this SMC plug coaxial connector datasheet specifications above.

Fairview Microwave plug SMC connector purchases will ship the same day. Our SMC plug RG174 / RG316 / RG188 / LMR-100 / .100 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.