Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMC Plug (Male) Connector for RG178, RG196 Cable, Crimp/Solder

SKU: FMCN1550
Pricing
QUANTITYPRICE
1-24$9.19
25-49$8.73
50-99$8.27
100-249$7.90
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 19
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

Right Angle SMC Plug (Male) Connector for RG178, RG196 Cable, Crimp/Solder

FMCN1550 RA SMC plug coaxial connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This SMC plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug SMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle SMC plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave SMC coaxial connector has a brass body with nickel plating. Our FMCN1550 SMC RA connector uses beryllium copper contact and a nickel plating material. This SMC plug right angle coaxial RF connector is RoHS compliant, you can find this SMC plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug SMC connector purchases will ship the same day. Our SMC right angle plug RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.