Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMC Plug (Male) Connector for 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable Gold Plated, Crimp/Solder

SKU: SC8803
Pricing
QUANTITYPRICE
1-24$25.59
25-49$24.31
50-99$23.03
100-249$22.01
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 166
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 10.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

Right Angle SMC Plug (Male) Connector for 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable Gold Plated, Crimp/Solder

SC8803 RA SMC plug coaxial connector from Fairview Microwave has an interface type of 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This SMC plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug SMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

Right angle SMC plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave SMC coaxial connector has a brass body with gold plating. Our SC8803 SMC RA connector uses beryllium copper contact and a gold plating material. This SMC plug right angle coaxial RF connector is RoHS and gold plated compliant, you can find this SMC plug right angle coaxial gold plated connector datasheet specifications above.

Fairview Microwave RA plug SMC connector purchases will ship the same day. Our SMC right angle plug 0.100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.