Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC to SMA Adapters RF Coaxial

Fairview Microwave SMC to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version C to SubMiniature version A adapter series. SMC to SMA adapter products are regularly in stock. This SMC SMA adapter series can be reversed to become SMA to SMC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMC SMA adapter 50 Ohm. SMC to SMA adapter category includes 50 Ohm female or male to 50 Ohm jack or plug (jack or plug to female or male) gender. 10 GHz SMC SMA adapter frequency maximums are available. Fairview Microwave coaxial SMC connector to SMA connector adapter category is a between series design.

VSWR for this SMC to SMA adapter category is 1.2:1. The Fairview Microwave website is where to find SMC to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMC SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMC to SMA coaxial adapter product line.

SMC to SMA adapters for RF coaxial include brass material on interface 1 bodies. SMC adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the SMC adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to SMC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMC to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.