To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Attenuators 20 dB Fixed

SMP attenuators fixed (also known as Sub-Miniature Push-on, GPO compatible attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave SMP attenuator fixed coaxial series supports a maximum attenuation level of 20 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm SMP attenuators category with 20dB (decibel) max. are manufactured with SMP connector out. This SMP to SMP fixed attenuator series includes male (plug) in and female (jack) out genders. 10 GHz maximum frequency SMP attenuator series at 20 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 20 dB SMP attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) SMP attenuator series at 20dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt SMP attenuators at 20 dB attenuation maximum have various body material and plating. Passivated stainless steel is an example of the attenuator body material in this SMP coaxial category. The Fairview Microwave website product pages are where to find our 20 dB SMP attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

SMP attenuator SKUs at 2 Watt in 20 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.4:1. Our 2 Watt SMP attenuators with 1.4:1 VSWR at 20 dB have a product length of 0.81. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 20dB fixed SMP attenuators (Sub-Miniature Push-on, GPO compatible). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our SMP attenuator 20 dB fixed coaxial products.