Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP (GPO Compatible) Female (Jack) Connectors for RF

SMP female (jack) connectors, can also be known as Sub-Miniature Push-on or GPO compatible, ship from Fairview Microwave the same business day for local, domestic and global destinations. SMP female / jack connectors are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our jack Sub-Miniature Push-on/GPO compatible RF components. These products are available for coax or PCB termination type and our expert RF technical support and sales teams at Fairview Microwave will provide the answers to your coaxial or printed circuit board SMP female connector questions.

Fairview Microwave jack SMP connectors for RF at 50 Ohm offer .047 semi-ridgid, .086 low loss semi-rigid microporous, .086 semi-rigid, RG174, RG178, RG196, RG316, RG405, RG405 tinned and thru hole interfaces. Our female connection series includes solder or solder/solder attachments. The GPO compatible components for building coax cables interface with .047 semi-rigid, .086 microporous, RG178 or RG405 cable. Fairview Microwave SMP PCB connectors with female gender have thru hole design.

Our female GPO compatible connector product category includes types with 3, 8, 18 and 40 GHz frequency maximums. Fairview Microwave SMP / GPO compatible jack connector specifications, dimensions and CAD drawings datasheet download is found on the RF product detail pages in PDF format. These female gender versions are built with beryllium copper body and have plating of gold. Beryllium copper contact material is used for these Fairview Microwave connecting parts and is designed with gold contact plating. Being in business since 1992, an established RF/microwave and millimeter wave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for SMP (GPO compatible) female/jack connectors, we should be your first choice for all radio frequency components.