Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Limited Detent Connector Solder Attachment 2 Hole Flange for RG405, FM-SR086ALTN, FM-F086, FM-SR086CU, FM-SR086TBJ Cable

SKU: FMCO1063
Pricing
QUANTITYPRICE
1-24$41.99
25-49$39.89
50-99$37.79
100-249$36.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 40
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2FM-SR086ALTN
Interface Type 3FM-SR086TB
Interface Type 4FM-F086
Interface Type 5FM-SR086CU
Interface Type 6FM-SR086TBJ
Description

SMP Male (Plug) Limited Detent Connector Solder Attachment 2 Hole Flange for RG405, FM-SR086ALTN, FM-F086, FM-SR086CU, FM-SR086TBJ Cable

FMCO1063 SMP male 2 hole flange coaxial limited detent connector has an interface type of SMP male RG405, FM-SR086ALTN, FM-SR086TB, FM-F086, FM-SR086CU and FM-SR086TBJ and a 50 Ohm impedance. Our high quality FMCO1063 connector is rated to 1.3:1. Fairview Microwave's SMP male 2 hole flange connector uses solder/solder as an attachment method. Our male SMP coaxial connector operates at a minimum frequency of DC and a maximum frequency of 18 GHz. This RF coaxial connector is designed with a 2 hole flange mount and has a rg405 attachment.

The Fairview Microwave SMP male 2 hole flange coaxial limited detent connector has a PTFE dielectric type and a VSWR of 1.3:1. Fairview Microwave SMP coaxial connector has a brass body with gold plating. This threaded RF connector can operate at temperatures ranging from -65 to +165 degrees C.

The radio frequency connector is made from brass along with a contact life of 500 cycles or more. This SMP connector has a gold inner contact plating.

This Fairview Microwave male SMP 2 hole flange connector will ship the same business day as purchased. Our 2 hole flange SMP male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.