Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Bulkhead Limited Detent Connector For RG405 Cable, Solder

SKU: FMCO1053
Pricing
QUANTITYPRICE
1-24$50.99
25-49$48.44
50-99$45.89
100-249$43.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 125
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCO1053
Datasheet
FMCO1053
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG405
Description

SMP Male (Plug) Bulkhead Limited Detent Connector For RG405 Cable, Solder

FMCO1053 SMP male bulkhead coaxial limited detent connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMP male bulkhead connector utilizes a solder/solder attachment for the contact. Our male SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMP male bulkhead coaxial limited detent RF connector has a PTFE dielectric and a VSWR of 1.3:1. This Fairview Microwave SMP coaxial connector has a brass body with gold plating. This SMP male bulkhead coaxial limited detent RF connector is RoHS compliant, You can find this SMP male bulkhead coaxial limited detent connector datasheet specifications above.

Fairview Microwave male SMP bulkhead connector purchases will ship the same day. Our bulkhead SMP male RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable assemblies that will ship quickly from our location.