Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Full Detent Shroud 2 Hole Flange (Panel Mount), Passivated Stainless Steel Body, Length 0.223 In

SKU: SC5304
Pricing
QUANTITYPRICE
1-24$36.19
25-49$34.38
50-99$32.57
100-249$31.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 66
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodNone
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeShroud
Interface Type 1None
Description

SMP Male (Plug) Full Detent Shroud 2 Hole Flange (Panel Mount), Passivated Stainless Steel Body, Length 0.223 In

SC5304 SMP male 2 hole flange shroud full detent connector from Fairview Microwave has an interface type of none and a 50 Ohm impedance. This SMP male 2 hole flange connector uses shield attachment of none attachment for the contact. Our male SMP shroud connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

This Fairview Microwave SMP shroud connector has a passivated stainless steel body. This SMP male 2 hole flange shroud full detent RF connector is RoHS compliant, you can find this SMP male 2 hole flange shroud full detent connector datasheet specifications above.

Fairview Microwave male SMP 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMP male none connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.