Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Limited Detent Shroud 2 Hole Flange (Panel Mount), Passivated Stainless Steel Body, Length 0.223 In

SKU: SC5308
Pricing
QUANTITYPRICE
1-24$6.30
25-49$5.99
50-99$5.67
100-249$5.42
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 435
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodNone
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeShroud
Interface Type 1None
Description

SMP Male (Plug) Limited Detent Shroud 2 Hole Flange (Panel Mount), Passivated Stainless Steel Body, Length 0.223 In

SC5308 SMP male 2 hole flange shroud limited detent connector from Fairview Microwave has an interface type of none and a 50 Ohm impedance. This SMP male 2 hole flange connector uses shield attachment of none attachment for the contact. Our male SMP shroud connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

SMP male 2 hole flange shroud limited detent RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMP shroud connector has a stainless steel body with passivated plating. Our SC5308 SMP connector uses beryllium copper contact and a passivated plating material. This SMP male 2 hole flange shroud limited detent RF connector is RoHS compliant, you can find this SMP male 2 hole flange shroud limited detent connector datasheet specifications above.

Fairview Microwave male SMP 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMP male none connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.