Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Full Detent Connector Stub Terminal, Solder Thread-In

SKU: SC5504
Pricing
QUANTITYPRICE
1-24$32.99
25-49$31.34
50-99$29.69
100-249$28.37
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,485
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5504
Datasheet
SC5504
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodThread-In
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

SMP Male (Plug) Full Detent Connector Stub Terminal, Solder Thread-In

SC5504 SMP male thread-in terminal full detent connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This SMP male thread-in connector uses shield attachment of solder attachment for the contact. Our male SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

SMP male thread-in terminal full detent RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMP terminal connector has a passivated stainless steel body. Our SC5504 SMP connector uses beryllium copper contact. This SMP male thread-in terminal full detent RF connector is RoHS compliant, you can find this SMP male thread-in terminal full detent connector datasheet specifications above.

Fairview Microwave male SMP thread-in connector purchases will ship the same day. Our thread-in SMP male stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.