Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMP Male (Plug) Full Detent PCB Connector Thru Hole, Solder

SKU: SC5333
Pricing
QUANTITYPRICE
1-24$84.99
25-49$80.74
50-99$76.49
100-249$73.09
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5333
Datasheet
SC5333
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle SMP Male (Plug) Full Detent PCB Connector Thru Hole, Solder

SC5333 RA SMP male PCB full detent connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMP male connector uses shield attachment of solder attachment for the contact. Our male SMP right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

Right angle SMP male PCB full detent RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP PCB connector has a beryllium copper body with gold plating. Our SC5333 SMP RA connector uses beryllium copper contact and a gold plating material. This SMP male right angle PCB full detent RF connector is RoHS compliant, you can find this SMP male right angle PCB full detent connector datasheet specifications above.

Fairview Microwave RA male SMP connector purchases will ship the same day. Our SMP right angle male thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.