Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male Limited Detent Hermetically Sealed Connector .050 inch Pin Terminal Solder Attachment

SKU: SC5282
Pricing
QUANTITYPRICE
1-24$11.02
25-49$10.47
50-99$9.92
100-249$9.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 99
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeTerminal
Interface Type 1.050 inch Pin
Description

SMP Male Limited Detent Hermetically Sealed Connector .050 inch Pin Terminal Solder Attachment

SC5282 SMP male hermetically sealed terminal limited detent connector from Fairview Microwave has an interface type of .050 inch pin and a 50 Ohm impedance. This SMP male connector uses shield attachment of solder attachment for the contact. Our male SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

SMP male hermetically sealed terminal limited detent RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP terminal connector has a kovar body with gold plating. Our SC5282 SMP connector uses beryllium copper contact and a gold plating material. This SMP male hermetically sealed terminal limited detent RF connector is RoHS compliant, you can find this SMP male hermetically sealed terminal limited detent connector datasheet specifications above.

Fairview Microwave male SMP connector purchases will ship the same day. Our SMP male .050 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.