Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Threaded Limited Detent Shroud

SKU: SC5508
Pricing
QUANTITYPRICE
1-24$6.30
25-49$5.99
50-99$5.67
100-249$5.42
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 44
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodNone
Mount MethodThreaded
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeShroud
Interface Type 1None
Description

SMP Male (Plug) Threaded Limited Detent Shroud

SC5508 SMP male threaded shroud limited detent connector from Fairview Microwave has an interface type of none and a 50 Ohm impedance. This SMP male threaded connector uses shield attachment of none attachment for the contact. Our male SMP shroud connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

SMP male threaded shroud limited detent RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMP shroud connector has a stainless steel body with passivated plating. Our SC5508 SMP connector uses beryllium copper contact and a passivated plating material. This SMP male threaded shroud limited detent RF connector is RoHS compliant, you can find this SMP male threaded shroud limited detent connector datasheet specifications above.

Fairview Microwave male SMP threaded connector purchases will ship the same day. Our threaded SMP male none connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.